• My Account
  • 0

Cage System Add-On Kits

Cage System Add-On Kits
Cage System Add-On Kits
Cage System Add-On Kits
Cage System Add-On Kits

TECHSPEC® Swivel Joint Add-On Kit

TECHSPEC® Translation Add-On Kit, #89-744

TECHSPEC® Swivel Joint Add-On Kit, #89-745

TECHSPEC® Translation Add-On Kit, #89-744

  • Add Functionality to Cage System Components Kit
  • Translation Kit Adds up to 1” Linear Translation
  • Swivel Joint Kit Adds 180° of Continuous Angular Adjustment

TECHSPEC® Cage System Add-On Kits extend the functionality of the basic TECHSPEC Cage System Components Kit by providing additional adjustment features. The Translation Kit includes the components required to add up to 1” linear translation by constructing a basic translation or ball bearing translation assembly. The Swivel Joint Kit includes multiple swivel adapters, M6 post adapters, angle brackets, and 30mm standard cage plates, and can be used to add 180° of continuous angular adjustment to a cage system setup. Additionally, the angular position can be locked to avoid unwanted movement or realignment.

Note: Cage system support rods and optical mounts are included as part of the TECHSPEC Cage System Component Kit and sold individually.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram