Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Cage System Linear Translation Assemblies

Cage System Linear Translation Assemblies
Cage System Linear Translation Assemblies
Cage System Linear Translation Assemblies
Cage System Linear Translation Assemblies
Cage System Linear Translation Assemblies
Cage System Linear Translation Assemblies
Cage System Linear Translation Assemblies
Cage System Linear Translation Assemblies
Cage System Linear Translation Assemblies
Cage System Linear Translation Assemblies
Cage System Linear Translation Assemblies

Simple Translation Assembly

#85-620

#85-619

#85-620 and #85-619

#86-847

#86-838

#85-618

#86-845

#85-686

Simple Translation Assembly with Shaft Collars

Ball Bearing Translation Assembly

TECHSPEC® Cage System Linear Translation Assemblies are used to add linear translation to a TECHSPEC Optical Cage System setup. The built-in translation assembly enables coarse positioning along the cage rods. Once fixed to the cage rods, fine translation can be done using a micrometer drive. By adding additional springs and replacing the 3mm x 50mm rods (#85-470) with two 3mm x 75mm (#86-847, sold separately), the ½" standard travel can be extended to 1". TECHSPEC Cage System Linear Translation Assemblies are available in two options: simple translation utilizes 6mm rods and standard plates, while ball bearing translation utilizes ball bearing slides for low-friction translation.

Note: Micrometer/drive mechanism and 6mm Support Rods sold separately.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer