• My Account
  • 0

C-Mount Motorized Shutter

C-Mount Motorized Shutter
C-Mount Motorized Shutter

C-mount Electrical Shutter, #87-208

On/Off Switch Controller, #87-325

  • Compact Size with 60mm Outer Diameter
  • Simple On/Off Operation with TTL Input up to 30Hz
  • Male and Female C-Threading for Easy Configuration

The C-Mount Motorized Shutter is ideal for controlling detector exposure or for use as an optical chopper. The shutter operates in a normally closed position, and opens when a 5VDC signal is applied to the input. The C-Mount Motorized Shutter has been designed to integrate with other C-mount components, and also includes M6 and ¼-20 threaded holes for post mounting to standard metric or English breadboards.

Note: Shutter leaves are fragile and should not be handled.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer