• My Account
  • 0

Precision Pinholes

Precision Pinholes
Precision Pinholes
Precision Pinholes
Precision Pinholes
Precision Pinholes
Precision Pinholes
Precision Pinholes
Precision Pinholes
Precision Pinholes
Precision Pinholes
Precision Pinholes
Precision Pinholes
Precision Pinholes
Precision Pinholes
Precision Pinholes
Precision Pinholes
Precision Pinholes
Precision Pinholes
Precision Pinholes
Precision Pinholes
Precision Pinholes
Precision Pinholes
Precision Pinholes
Precision Pinholes
Precision Pinholes

2µm Aperture Diameter, Mounted, Precision Pinhole, #56-273

Unmounted Precision Pinhole

25µm Aperture Diameter, Mounted, Precision Pinhole, #56-280

35µm Aperture Diameter, Mounted, Precision Pinhole, #56-281

30µm Aperture Diameter, Mounted, Precision Pinhole, #84-065

50µm Aperture Diameter, Mounted, Precision Pinhole, #56-282

8µm Aperture Diameter, Mounted, Precision Pinhole, #56-275

15µm Aperture Diameter, Mounted, Precision Pinhole, #56-278

300µm Aperture Diameter, Mounted, Precision Pinhole, #56-285

600µm Aperture Diameter, Mounted, Precision Pinhole, #56-288

1000µm Aperture Diameter, Mounted, Precision Pinhole, #56-291

200µm Aperture Diameter, Mounted, Precision Pinhole, #56-284

20µm Aperture Diameter, Mounted, Precision Pinhole, #56-279

100µm Aperture Diameter, Mounted, Precision Pinhole, #56-283

5µm Aperture Diameter, Mounted, Precision Pinhole, #56-274

500µm Aperture Diameter, Mounted, Precision Pinhole, #56-287

1µm Aperture Diameter, Mounted, Precision Pinhole, #56-272

75µm Aperture Diameter, Mounted, Precision Pinhole, #84-066

900µm Aperture Diameter, Mounted, Precision Pinhole, #56-290

400µm Aperture Diameter, Mounted, Precision Pinhole, #56-286

800µm Aperture Diameter, Mounted, Precision Pinhole, #56-289

12.5µm Aperture Diameter, Mounted, Precision Pinhole, #56-277

150µm Aperture Diameter, Mounted, Precision Pinhole, #84-068

10µm Aperture Diameter, Mounted, Precision Pinhole, #56-276

80µm Aperture Diameter, Mounted, Precision Pinhole, #84-067

  • Available in Aperture Mounts for a Secure Mechanical Support
  • Pinhole Sized Ranging from 1 to 1,000 Microns

Unmounted Precision Pinholes

Stainless Steel, 3/8" (9.5mm) Dia., high quality aperture centered to ±0.002" (50 micron). Typical applications include leak detection, aerosol studies, laser aperturing, holography, fiber optics guides, spatial filtering, and research.

Use our Precision Pinhole Mount to easily integrate unmounted pinholes into a variety of mechanical components.

Mounted Precision Pinholes

Our Precision Pinholes are available in aperture mounts for a secure mechanical support. The mounts also fit into various optical assemblies. Each 9.5mm diameter pinhole is sealed within a 25mm diameter black-anodized aluminum mount. Mount is clearly labeled with pinhole aperture diameter for easy identification.

Note: Aperture Centering to Mount ±125 microns.

Common Specifications

Outer Diameter (mm):
9.5

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer