• My Account
  • 0

High Power Apertures

High Power Apertures
High Power Apertures
High Power Apertures
High Power Apertures
High Power Apertures
High Power Apertures
High Power Apertures
High Power Apertures

Gold-Plated Copper Aperture

Aperture mounted in #38-526 & #38-529 (mounts sold separately)

Ceramic Aperture

High Power Apertures

Copper Aperture

Molybdenum Aperture

Tungsten Aperture

High Power Apertures are available in an assortment of available substrates, making them a versatile option for a variety of laser applications. Possible applications include spatial filtering and general laser aperturing. All High Power Apertures have an outer diameter of 3/8" (9.5mm). One side is shiny for high reflectivity while the other is blackened for absorption. The ceramic apertures are white on both sides. The thickness of the aperture and high reflectivity of the materials enable them to withstand and quickly dissipate increased irradiation from high-energy lasers. Densities as high as 100MW/cm2 (130MW/cm2 for molybdenum and Tungsten substrates) have been used without damage to the apertures.

Common Specifications

Outer Diameter (mm):
9.5

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer