Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Standard Series Iris Diaphragms

Standard Series Iris Diaphragms

Our standard series iris diaphragms have been specifically designed for OEM integration and general laboratory use. All offer exceptionally smooth operation over the lever travel, from maximum to minimum aperture (approximately 90°). Lever actuators are available in two styles: stainless steel “pin” or plastic “tab.” All standard series diaphragms have blued spring steel leave construction and black housing finish.

Incorporated into standard optical systems, iris diaphragms can provide control of system f/# (f/# = focal length/effective diameter), field stop diameter, and overall energy throughput. It should be noted, however, that the location of the iris is critical to how it will affect the system. For specific OEM application assistance, please contact our Applications Engineering Department.

Note: Iris Diaphragm Mounts sold separately.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer