• My Account
  • 0

High Performance Motorizable Irises

High Performance Motorizable Irises
High Performance Motorizable Irises
High Performance Motorizable Irises
High Performance Motorizable Irises
High Performance Motorizable Irises
High Performance Motorizable Irises

High Performance Motorizable Iris

Motorizable Iris Spur Gears

10.8mm Motorizable Iris Spur Gear, #34-517

20.8mm Motorizable Iris Spur Gear, #34-518

30.8mm Motorizable Iris Spur Gear, #34-519

High Performance Motorizable Iris and Spur Gears

  • Fast Accurate Repeatable Motion
  • Dual Control Gear and Lever Mechanics
  • Removable Pin for OEM Integration

TECHSPEC® High Performance Motorizable Irises are designed for integration into custom applications and for use in a lab environment. These irises include two methods for controlling the aperture size: one by a standard pin which enables standard angular deviation and the other that duplicates the movement of the pin by replicating the teeth of a spur gear on the inner housing of the iris. This feature allows for custom motion control in conjunction with a compatible spur gear. These TECHSPEC® High Performance Motorizable Irises maintain fast, accurate, and repeatable movement to any location through the iris’s range of motion.

Note: Iris Diaphragm Mounts sold separately. Motor not included.

Common Specifications

Construction:
Brass-Spring Steel

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram