• My Account
  • 0

Stainless Steel Series Iris Diaphragms

Stainless Steel Series Iris Diaphragms

Stainless steel irises are ideal for applications requiring environmentally stable construction. Made using stainless steel leaves and lever pin with a blackened brass housing, these units will not rust or corrode under normal environmental conditions. The lever travel from maximum to minimum aperture is approximately 90°. In addition to optical applications, stainless steel irises are often used for flow control.

Note: Iris Diaphragm Mounts sold separately.

Common Specifications

Construction:
Blackened Brass Housing, Stainless Steel Leaves, Stainless Steel Pin Actuators

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram