Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

High Performance Zero Aperture Series Iris Diaphragms

High Performance Zero Aperture Series Iris Diaphragms

Zero Series

  • Iris Completely Closes
  • Corrosion Resistant Housing
  • High Heat Resistance
  • Burnished Spring Steel and Stainless Spring Steel Leaf Options Available

High quality materials combined with the highest fabrication standards guarantee that these irises provide optimum performance reliability even under the most extreme conditions. Different leaf and aperture diameter options allow these irises to be successfully integrated into a variety of applications including imaging and high temperature environments. Irises with removable pins are conveniently incorporated into OEM solutions. Known pin/tab angular deviation allows upfront, accurate assessment of movement requirements. Housing is a corrosion resistant, matte finish, black anodized aluminum alloy. Custom variations will be considered for OEM quantities; please contact our Sales Department for quantity discounts.

Note: Iris Diaphragm Mounts sold separately.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer