• My Account
  • 0

Post Holder Assemblies

Post Holder Assemblies
Post Holder Assemblies

#59-007

#59-006

  • 2" Post Holder Plus Slotted Base
  • Two Options for Our Most Popular Slotted Bases

These popular combinations of our 2" Post Holder (#58-978) and slotted Base Plates provide a quick-change mount for all 0.50"(12.7mm) diameter Posts. Mounts to any table or plate with ¼” mounting slots on 1" centers. Option A includes Base Plate #03-655, and Option B includes Base Plate #52-083. Base Plate options allow different directional movement.

Note: Post not included.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer