Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Metric Low Profile Magnetic Base

Metric Low Profile Magnetic Base
Metric Low Profile Magnetic Base

65mm Square Low Profile Magnetic Base

  • Two Magnetic Strengths
  • Convenient for Quick Set-up and Positioning

This magnetic base offers compact size and a high/low/off switchable magnet. The magnetic base measures only 65 x 65 x 20mm in size and includes top mounting plate with one M16 tap for our metric post holders and eight M4 tapped holes on a 50mm square useful for adapter plates. The low magnetic setting will allow quick positioning changes and the high setting will lock the base into place.

65mm square Low Profile Magnetic Base (#55-527) is compatible with the following stages: #54-687, #55-032, #55-459, #55-840, #55-841, #56-335, and #56-336.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer