• My Account
  • 0

Right Angle Post Clamps

Right Angle Post Clamps
Right Angle Post Clamps
Right Angle Post Clamps

#53-357

#58-994

#88-560, Right Angle Post Mount Assembly

  • Basic Building Block for Optical Systems
  • Fixed Options for Mounting 12.7mm to 12.7mm or 12.7mm to 12.0mm Posts Available
  • Rotatable Option for 12.7mm to 12.7mm Posts
  • Aluminum Mount Construction

This post clamp is used to mount two of our 0.5" stainless steel posts at 90° from each other. The posts are locked in place with two ¼-20 thumbscrews. The heavy duty design provides a stable, secure fit for tightly spaced systems. Anodized aluminum.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer