Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Post Collar

Post Collar

  • Locks Post Height Without Removing Post
  • Allows Basic Post Rotation
  • For Our 0.5" (12.7mm) Diameter English and Metric Posts
  • Aluminum Collar

Once the Collar is locked to the Post at the top of the Post Holder the Post can be rotated within the Post Holder without re-adjusting height. Since the Collar can be attached without removing the Post, it is also great for quickly moving mounts in/out of the optical path at the same height position. Locking thumbscrew included.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer