Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Imaging System Bases

Imaging System Bases
Imaging System Bases
Imaging System Bases
Imaging System Bases
Imaging System Bases
Imaging System Bases
Imaging System Bases

Microscope Base, #85-347

Circular Base, #39-345

Breadboard Adapter for 3/4" Posts, #54-262

Table Clamp, #39-347

Small Platform Base, #53-009

Large Workstation Platform, #39-346

Breadboard Adapter for 3/4" Posts, #54-262

Imaging System Bases are available for a variety of system mounting needs. The large workstation platform and small platform base feature sorbothane feet to minimize unwanted vibration. The circular base has extra weight for added stability. The microscope base features a 4" diameter frosted glass stage and clips. A breadboard adapter and table clamp are also available for building imaging systems onto existing tables. The breadboard adapter features slots for easily mounting to breadboards and tables, and the table clamp can attach to tables up to 1" in thickness.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer