Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Sliding 2" x 3" Base Plate

Sliding 2

  • Increase the Versatility of Existing Mounting Equipment
  • Ideal for Direct Mounting to Standard Breadboards
  • Counterbored ¼-20 or M6 x 1.0 Holes/Slots

Our low-profile slotted base plate is a versatile mounting surface for breadboard and optical rail applications. Three 6.4mm counterbored holes accept ¼-20 post holders or posts directly,and accommodate a variety of other components such as ring mounts. The two slots are on 2" centers, ideal for direct mounting to standard breadboards and optical plates (1" centers). The slots allow for 35mm of sliding motion.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer