Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Side to Side Sliding 2" x 3" Base Plate

Side to Side Sliding 2

  • Increase the Versatility of Existing Mounting Equipment
  • Ideal for Direct Mounting to Standard Breadboards
  • Counterbored ¼-20 or M6 × 1.0 Holes/Slots

Our low-profile slotted base plate is a versatile mounting surface for breadboard and optical rail applications. Features three 6.4mm diameter counterbored holes for ¼-20 hardware. Comes with socket head cap screw to accept post holder or post directly. The two slots are set centered 1" from edges and allow for side to side motion of 25mm when attached to a breadboard or optical plate (1" center holes).


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer