Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Commercial Grade Float Glass Windows

Commercial Grade Float Glass Windows

These thin float glass windows are ideally suited for systems where weight or space is an important consideration. Available uncoated or with a MgF2 anti-reflection coating, windows are often used as a protective element between two environments.

Commercial Grade Float Glass Windows offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Common Specifications

Coating:
Uncoated
Substrate:
Float Glass

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer