• My Account
  • 0

Anti-Reflection (AR) Coated Plastic Windows

  • Visible Light Transmission >97%
  • Durable Material
  • Ideal for Medical and Industrial Applications

Our Anti-Reflection (AR) Coated Plastic Windows are a highly resistant, lightweight alternative to glass windows. Combining durability and high transmission, these windows are an ideal cost-effective solution for harsh environments and display protection. Optimized for both indoor and outdoor use, the Anti-Reflection (AR) Coated Plastic Windows are laminated with an AR coating to reduce glare and reflection while transmitting a high level of visible light.

Common Specifications

Substrate:
Polycarbonate
Coating:
BBAR (450-650nm)

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram