• My Account
  • 0

Metalized Sapphire Windows

  • Precision Sapphire Substrate
  • Solderable Metalized Edge
  • Greater than 80% Transmission from 0.4 - 5.5μm

TECHSPEC® Metalized Sapphire Windows are created by applying thin layers of chrome, nickel and gold around the edge of a sapphire window. This metalized edge creates a surface that can be soldered or bonded directly into your opto-mechanical assembly allowing you to create a hermetic seal. Hermetically sealed optics are used in a variety of applications ranging from infrared imaging systems to medical devices. The chrome, nickel and gold metalized layers meet the MIL-STD-883 solderability standard. For OEM requirements, custom edge metalization of other IR materials such as germanium and zinc sulfide is available. Please contact our Sales Department for details.

Common Specifications

Surface Flatness:
Clear Aperture (%):
≥90
Parallelism (arcmin):
≤3.5
Surface Quality:
80-50
Substrate:
Sapphire (Al2O3)

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer