• My Account
  • 0

Commercial Grade Uncoated Fused Silica Windows

Commercial Grade Uncoated Fused Silica Windows

  • Feature Standard Designs and Specifications
  • Commercial Grade Float Glass and N-BK7 Also Available
  • For More Options, View Precision Quality Optical Windows

Fused silica windows are ideal for UV applications. In addition to its superior transmission characteristics, synthetic fused silica exhibits higher thermal properties, exceptional purity and excellent environmental durability for demanding applications.

Commercial Grade Uncoated Fused Silica Windows offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Common Specifications

Clear Aperture (%):
80
Parallelism (arcmin):
5
Substrate:
Fused Silica

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram