• My Account
  • 0

Wedged Windows

Wedged Windows

TECHSPEC® Wedged Windows

  • Uncoated Substrates with a 30 Arcminute Wedge
  • Eliminate Etalon Effects and Cavity Feedback
  • Ideal for Use as Beam Sampler

TECHSPEC® Wedged Windows prevent common issues in laser systems. Highly parallel windows can cause laser instability, mode-hopping, and power spikes through unwanted reflections. Likewise, interference effects can occur from highly parallel plates. TECHSPEC® Wedged Windows eliminate these effects by introducing a controlled wedge in the optical path. These Wedged Windows are available in multiple material types for broad spectral transmission, along with custom sizing and coating options from broadband AR to narrowband V-coats.

Common Specifications

Surface Flatness:
λ/10 over 25mm Aperture
Type:
Wedged Window
Surface Quality:
20-10

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer