Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Laser Debris Shields

  • Sizes from 50mm to 134mm
  • Designed Specifically for 1064nm Fiber and Nd:YAG Lasers
  • Protective Shield for Optical Systems

Laser Debris Shields, designed for use in laser machining applications, can dramatically improve the longevity of more complex optical assemblies within a system. These shields are constructed of durable quartz and fused silica for an optimal combination of transmission and protection from harsh manufacturing environments. Laser Debris Shields feature a 1064nm AR coating that provides reflectance values of less than 0.25%.

Laser Optics


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer