Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

λ/20 High Power Laser Line Windows

λ/20 High Power Laser Line Windows
λ/20 High Power Laser Line Windows

λ/20 High Power Laser Line Windows

Uncoated λ/20 Fused Silica Window

  • R < 0.2% for 266nm, 355nm, 532nm or 1064nm
  • Low Auto-Fluorescence
  • Damage Thresholds up to 10 J @ 10ns @ 1064nm

TECHSPEC® λ/20 High Power Laser Line Windows feature a high efficiency, high damage threshold V-coating to maximize transmission at the design wavelength. Damage thresholds ranging from 2 - 10J/cm2 allow for easy integration into most Nd:YAG laser systems. The coating is deposited on a precision excimer grade UV grade fused silica substrate for excellent thermal stability, low wavefront distortion, and ultra-low auto-fluorescence. For custom options or wedged versions, please contact our Sales Department.

Laser Optics

Common Specifications

Substrate:
Excimer Grade UV Fused Silica
Surface Quality:
10-5
Thickness Tolerance (mm):
±0.10

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer