Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Single Surface Optical Flats

Single Surface Optical Flats
Single Surface Optical Flats

  • Sizes Ranging from ½" Diameter to 8" Diameter
  • Each λ/20 Flat 75mm and Larger Includes a Certificate of Calibration
  • Available with Standard Metallic Mirror Coatings: λ/10 and λ/20 Mirrors

Optical Flats are used as a reference (test plate) against which the flatness of an unknown surface may be compared. Each piece is precision polished by our master opticians and tested on a Zygo interferometer to insure the surface flatness. The secondary surfaces of our single surface flats are pitch polished to window quality for viewing the interference pattern. Each flat ships in a durable storage case for permanent protection. λ/20 flats that are 75mm or larger also include a certificate of calibration.

Common Specifications

Coating:
Uncoated
Construction:
Single Surface
Parallelism (arcmin):
≤3
Surface Quality:
60-40

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer