Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Commercial Grade Wedge Prisms

Commercial Grade Wedge Prisms

  • Feature Standard Designs and Specifications
  • Ideal for Beam Steering
  • For More Options, View Precision Quality Wedge Prisms

Wedge prisms can be used individually to deviate a laser beam a set angle, or two wedge prisms can be used together as an anamorphic pair.

Commercial Grade Wedge Prisms offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Common Specifications

Substrate:
N-BK7
Surface Accuracy:

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer