• My Account
  • 0

Experimental Grade Right Angle Prisms

Experimental Grade Right Angle Prisms

Right angle prisms are generally used to achieve a 90° light path bend. This produces a left handed image and depending on the orientation of the prism, the image may be inverted or reverted. Prisms can also be used in combination for image/beam displacement.

Experimental Grade Right Angle Prisms are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains or other defects. Grade 2 may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer