Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Commercial Grade Right Angle Prisms

Commercial Grade Right Angle Prisms

  • Feature Standard Designs and Specifications
  • Used to Bend Image Paths or Redirect Light at 90°
  • For More Options, View Precision Quality Right Angle Prisms

Right angle prisms are generally used to bend image paths or redirect light at 90°. This produces a left handed image and depending on the orientation of the prism, the image may be inverted or reverted. Right angle prisms can also be used in combination for image/beam displacement.

Commercial Grade Right Angle Prisms offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Common Specifications

Angle Tolerance (arcmin):
±5
Dimensional Tolerance (mm):
±0.1
Image Orientation:
Left-Handed
Ray Deviation (°):
90
Substrate:
N-BK7

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer