Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Commercial Grade Penta Prisms

Commercial Grade Penta Prisms

  • Feature Standard Designs and Specifications
  • Shorten the Optical Path Length of a System
  • For More Options, View Precision Quality Penta Prisms

The penta is a five-sided prism. It reflects light rays through a 90° angle by two reflections and does not invert or revert the image. The reflecting surfaces are aluminized. Slight movement of the prism does not affect the true right angle at which light rays are reflected. It also shortens the optical path length of an instrument.

Commercial Grade Penta Prisms offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Common Specifications

Angle Tolerance (arcmin):
±5
Image Orientation:
Right-Handed

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer