• My Account
  • 0

Schmidt Prisms

  • Ray Deviation of 45°
  • Right Handed Image
  • 5 Arcsecond Roof Angle Tolerance
  • Combine with Half-Penta Prism to Create Pechan Prism

Schmidt prisms are ideal for creating a right handed image with a ray deviation of 45°. They are similar in function to TECHSPEC® Amici Roof Prisms, however the 45° deviation makes Schmidt prisms especially useful in eyepiece assemblies and imaging systems requiring a path bend. The aluminized roof surfaces enhance the overall efficiency while the 5arcsecond roof angle tolerance increases the prism’s resolution. TECHSPEC® Schmidt Prisms can be combined with TECHSPEC® Half-Penta Prisms to create a Pechan prism.

Common Specifications

Angle Tolerance (arcsec):
5
Dimensional Tolerance (mm):
±0.1
Image Orientation:
Right-Handed
Ray Deviation (°):
45
Substrate:
N-BK7
Surface Flatness:
λ/8

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram