• My Account
  • 0

Pechan Prisms

Pechan Prisms

TECHSPEC® Pechan Prism

  • Provides Inline Image Inversion
  • Compact Design for OEM Integration
  • Air Spaced for Optimal Performance

TECHSPEC® Pechan Prisms leverage Edmund Optics' manufacturing expertise to deliver a precision inline instrumentation prism to invert an image. This image inversion is employed in many direct view applications and replaces a relay lens system for a more compact optical train. Overall clarity of the system is ensured by adding both an anti-reflective and metallic coating to each prism. The TECHSPEC Pechan Prisms feature 5 arcsecond roof angle tolerances to maintain image resolution.

Common Specifications

Dimensional Tolerance (mm):
±0.1
Image Orientation:
Right-Handed
Ray Deviation (°):
0
Substrate:
N-BK7
Surface Flatness:
λ/8
Surface Quality:
40-20

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram