• My Account
  • 0

Equilateral Prisms

Equilateral Prisms

  • Ideal for Light Dispersion
  • Sizes Ranging from 5 - 50mm
  • Available Uncoated or Anti-Reflection Coated
  • Additional Equilateral Prism Options Available

Equilateral prisms feature three equal 60° angles and are often referred to as dispersing prisms. Equilateral prisms are ideal for wavelength separating applications. Our TECHSPEC® Equilateral Prisms are available uncoated or with a single layer MgF2 anti-reflection coating.

Common Specifications

Dimensional Tolerance (mm):
±0.1
Substrate:
N-SF11
Surface Flatness:
λ/4
Surface Quality:
40-20

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer