• My Account
  • 0

Commercial Grade Equilateral Prisms

Commercial Grade Equilateral Prisms

  • Feature Standard Designs and Specifications
  • Ideal for Light Dispersion
  • For More Options, View Precision Quality Equilateral Prisms

Equilateral prisms have three equal 60° angles and are also referred to as dispersing prisms. Equilateral prisms are used for wavelength separating applications.

Commercial Grade Equilateral Prisms offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Common Specifications

Dimensional Tolerance (mm):
±0.10
Substrate:
N-SF11

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer