• My Account
  • 0

Meadowlark Optics Polarimeter

Meadowlark Optics Polarimeter
Meadowlark Optics Polarimeter
Meadowlark Optics Polarimeter

Broadband Polarimeter, #33-279

532nm Eigenstate Calibration Set, #33-280

  • Absolute Degree of Polarization Accuracy ≤1%
  • Broad Wavelength Range from 450 to 1100nm
  • No Moving Parts for Vibration Free Operation
  • Custom Polarimeter Wavelengths Available

The Meadowlark Optics Polarimeter provides highly accurate and reliable polarization measurements in an easy to use instrument, suitable for manufacturing and laboratory applications. This compact system with convenient computer control accurately measures Stokes Parameters ten times per second. It quantifies the State of Polarization (SOP) and graphically displays the Poincaré Sphere, Polarization Ellipse, or a Running Chart. The Meadowlark Optics Polarimeter utilizes liquid crystal variable retarders, and its lacks of moving parts ensures compatibility with stability sensitive applications while minimizing risk of wear. Patented algorithms provide high accuracy and calibration versatility. An Eigenstate Calibration Set, sold separately, can provide convenient and accurate means to calibrate the polarimeter to three common wavelengths: 532, 632.8, or 1064nm.

Common Specifications

Type:
Polarimeter
Operating Temperature (°C):
23±3

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer