Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

High Contrast Glass Linear Polarizers

  • 10,000:1 High Extinction Ratio for 400 - 700nm
  • Polarization Axis is Reference Marked
  • Anti-Reflection Coated to Minimize Reflection Loss

High Contrast Glass Linear Polarizers offer a high extinction ratio, and are available in a range of sizes. A single polarizer transmits about 25% of randomly polarized incident light from 400 – 700nm. The glass substrate is anti-reflection (AR) coated to minimize loss of light due to reflection. These polarizers are ideal for a broad range of industrial and laboratory applications.

Common Specifications

Type:
Linear Polarizer
Extinction Ratio:
10000:1
Wavelength Range (nm):
400 - 700
Diameter Tolerance (mm):
+0.0/-0.2
Thickness (mm):
2.00
Thickness Tolerance (mm):
±0.2

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer