Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Experimental Grade Linear Polarizers

Experimental Grade Linear Polarizers

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • Colored Polarizing Film Also Available

Polarizers take light with a random polarization state and pass light with only one polarization orientation. Two polarizer filters placed at 90° to each other (called "cross polarizers") block light out completely.

Experimental Grade Linear Polarizers are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains or other defects.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

Common Specifications

Type:
Film
Dimensions (mm):
355.6 x 596.9
Thickness (mm):
0.5
Color:
Brown

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer