• My Account
  • 0

Linear Glass Polarizing Filters

  • 95% Polarization Efficiency
  • 30% Typical Single Transmission from 400 - 700nm
  • 0.15% Average Crossed Transmission from 400 - 700nm
  • Also Available Mounted

Linear Glass Polarizing Filters feature 95% polarization efficiency with a typical single filter transmission of 30%. These sandwich-design polarizing filters are ideal for OEM applications, prototyping, and laboratory projects.

Common Specifications

Type:
Linear Polarizer
Extinction Ratio:
100
Wavelength Range (nm):
400 - 700
Surface Quality:
80-50
Diameter Tolerance (mm):
+0.0/-0.2
Thickness Tolerance (mm):
±0.2

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram