• My Account
  • 0

High Energy Laser Line Plate Polarizers

High Energy Laser Line Plate Polarizers

  • 355nm, 532nm, and 1064nm Versions
  • 45° or 56° Angle of Incidence
  • High Damage Threshold

High Energy Laser Line Plate Polarizers feature wide acceptance angles, high damage thresholds, and ultra-durable hard coatings. Deposited on precision fused silica substrates, these thin film polarizers are easy to align with no angle-tuning, and feature damage thresholds up to 10J/cm2 in both transmission and reflection. These polarizers reflect S-polarized light while transmitting P-polarized light, and are ideal for intracavity or extracavity high-power applications where fluences are greater than 500mJ/cm2. Please contact us for custom sizes and wavelengths between 355nm and 2000nm.

Laser Optics

Common Specifications

Type:
Linear Polarizer
Design Wavelength DWL (nm):
355
Extinction Ratio:
200:1
Surface Quality:
10-5
Diameter (mm):
25.4
Diameter Tolerance (mm):
+0.00/-0.25

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram