Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Broadband Polarizers

Broadband Polarizers

  • Wide Acceptance Angles
  • Broadband Performance from 300 -2700nm
  • Compact Designs Ease System Integration

Broadband Polarizers are ideal solutions for broadband applications from the UV to SWIR where wire grid polarizers are not practical. Broadband Polarizers feature acceptance angles of ±40° and are well suited for use with uncollimated light sources. Additionally, these polarizers utilize a proprietary design that allows for consistent transmitted contrast from 300 – 2700nm.

Note: The input beam should enter through the front of the optic, which is the engraved side.

Common Specifications

Type:
Linear Polarizer
Extinction Ratio:
>100:1 @ 300-400nm, >50000:1 @ 450-550nm, >800:1 @ 700-1400nm, >1000:1 @ 1400-2650nm
Wavelength Range (nm):
300 - 2700
Diameter Tolerance (mm):
+0.0/-0.1
Thickness (mm):
2.2
Thickness Tolerance (mm):
±0.2

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer