Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Donder Zoom Module

Donder Zoom Module

  • Easily Build A Zoom Lens to Fit Your Specific Application
  • Choose the Working Distance and Field of View to Meet Your Needs

This 4:1 zoom module facilitates design/construction of zoom lenses with varying magnifications and working distances. Magnification is adjustable by the addition of two 12.5mm diameter achromats (not included). Front and back C-mounts permit easy attachment to C-Mount cameras and integratable components. An optional ring light guide (#54-175) mounts on the front of the tube. A retainer enables mounting of 12.5mm diameter, 3mm thick filters to the front of the lens.

Magnification is determined by the focal length of the selected achromats (F1 is closest to the object, F2 is closest to the camera). The primary magnification range of the total lens is (2F2/F1) to (0.5F2/F1). Working distance is determined by the back focal length (BFL) of Lens1. The image distance is determined from the back focal length of Lens2 (note that there will be 17.5mm between camera sensor and the shoulder of threading on a C-mount camera). The tube length between the camera and Lens2 is achieved by using C-Mount tubes and/or a focusing assembly. The total tube length needed is equal to BFL of Lens2 plus the Edge thickness of Lens2 minus 21.42mm. (this is an approximation, ignoring the sag of the lens). The achromats are placed so that the sharper curvature faces the zoom module. In addition, the included retainer ring can be used to place a 12.5mm diameter filter in front of Lens1.

Applications: Suited to inspection, measurement and prototyping applications at a variety of magnifications and working distances.

Mounting: A C-Mount Ring Clamp (#52-930) attaches to C-Mount extension tubes to allow ¼-20 standard mounting. Our ¼-20 Threaded Coarse and Fine Movement (#54-794) is recommended for fine adjustment of working distance.

Illumination: A Ring Light (#54-175) is recommended.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer