• My Account
  • 0

High Performance Cold Mirrors

  • >95% Reflection from 400 - 690nm
  • >90% Transmission from 700 - 1150nm
  • Optimized for 0° or 45° Angle of Incidence

TECHSPEC® High Performance Cold Mirrors feature a multi-layer dielectric coating optimized for greater than 95% reflection of visible light and greater than 90% transmission of IR wavelengths. Cold mirrors are designed for use in any application where heat build-up can cause damage or adverse effects. For high power illumination, forced air cooling is recommended.

Common Specifications

Surface Flatness:
4 - 6λ
Dimensional Tolerance (mm):
+0.0/-0.2
Surface Quality:
80-50
Substrate:
BOROFLOAT®

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer