Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Iris AO Deformable Mirrors

Iris AO Deformable Mirrors
Iris AO Deformable Mirrors

Iris AO 111 Actuator Deformable Mirror, #33-267

  • Precision Linear Open-Loop Positioning
  • 111 Actuator Design with 37 Hexagonal Segments Controlled in Piston-Tip-Tilt Using 3 Actuators
  • Protected Silver Mirror Coating Shielded with λ/20 Surface Accuracy VIS-NIR Coated Window
  • Iris AO Adaptive Optics Kit also available

Iris AO Deformable Mirrors are a high-performance, factory calibrated instruments paired with precision, low-noise drive electronics for use in adaptive-optics applications. Intuitive mirror positioning utilizing piston/tip/tilt values or Zernike coefficients allow the creation of precision mirror shapes for wave front corrections. The Iris AO Deformable Mirror design uses robust single-crystal-silicon mirror segments that remain flat over large temperature ranges and incident power of 100W/cm2 and higher. Fully independent segment positioning enables the ability to implement adaptive optics, phased arrays, beam shaping, fiber coupling, and many other applications. USB interface and proprietary software designed for simple, precise control of each individual actuator to facilitate system integration.

Common Specifications

Coating:
Protected Silver (450-10000nm)
Surface Accuracy:
<20nm RMS

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer