• My Account
  • 0

Off-Axis Parabolic Metal Mirrors

Off-Axis Parabolic Metal Mirrors
Off-Axis Parabolic Metal Mirrors
Off-Axis Parabolic Metal Mirrors
Off-Axis Parabolic Metal Mirrors
Off-Axis Parabolic Metal Mirrors
Off-Axis Parabolic Metal Mirrors
Off-Axis Parabolic Metal Mirrors
Off-Axis Parabolic Metal Mirrors
Off-Axis Parabolic Metal Mirrors
Off-Axis Parabolic Metal Mirrors

Off-Axis Parabolic Metal Mirrors

Mounting Plate for 50.8mm Diameter Off-Axis Mirrors, #47-112

Mounting Plate for 76.2mm Diameter Off-Axis Mirrors, #63-375

Base of Mirror

  • Aluminum Substrate Mirrors
  • Available in 15°, 30°, 45°, 60°, or 90° Off-Axis Options
  • Protected Aluminum, Protected Gold, and Bare Gold Coating Options

Off-Axis Parabolic Metal Mirrors (OAPs) are not wavelength dependent and free of aberrations across a broad spectrum. These benefits make OAPs ideal for use in instrumentation and laser systems like Schlieren, MTF, FLIR, FTIR systems and IR lasers such as Quantum cascade lasers. These mirrors provide unobstructed access to the point of focus permitting designers to create more compact systems. Off-Axis Parabolic Metal Mirrors are available in a variety of off-axis and coating options, and are widely used in broadband UV, Visible, and IR applications. If Scattering in the UV and Visible spectrum is a concern, please consider our our Low Scatter 50 Å surface roughness OAPs.

Note For new 100 angstrom options, please consider our TECHSPEC® 100Å Off-Axis Parabolic Mirrors.

Common Specifications

Surface Roughness (Angstroms):
<175 RMS
Substrate:
Aluminum 6061-T6

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer