• My Account
  • 0

Fiber Laser Mirrors

Fiber Laser Mirrors

TECHSPEC® Fiber Laser Mirrors

  • Designed for Common Fiber Lasers
  • >99.2% Reflectivity From 1030nm to 1090nm
  • High Damage Thresholds

TECHSPEC® Fiber Laser Mirrors offer high reflectance and superior surface quality and accuracy needed for demanding fiber laser applications. Featuring a high damage threshold, these high power mirrors are ideal for beam steering. TECHSPEC® Fiber Laser Mirrors are designed to reflect most common fiber laser wavelengths from 1030nm to 1090nm.

Laser Optics

Common Specifications

Substrate:
Fused Silica
Type:
Laser Mirror
Coating Type:
Dielectric
Design Wavelength DWL (nm):
1030 - 1090
Angle of Incidence (°):
45
Coating Specification:
Rabs >99.2% @ 1030 - 1090nm

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer