• My Account
  • 0

Large Parabolic Reflectors

Large Parabolic Reflectors

  • Ideal for Light Collection Applications
  • Features Center Hole and Mounting Rim
  • 12", 18", 24" Diameters Offered

Our 12", 18", and 24" diameter Large Parabolic Reflectors are ideal for a wide variety of light collection applications. Each precision polished reflector is made from 0.04" thick aluminum and features a center hole and mounting rim. Applications include solar energy collectors (solar furnaces), directional microphones, and detector systems.

Common Specifications

Substrate:
Aluminum

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram