• My Account
  • 0

Experimental Grade Radius Mirrors

Experimental Grade Radius Mirrors

Radius mirrors have curved spherical surfaces that have a metallic coating. If concave, the mirror has a positive focal length and will focus light. If convex, the mirror has a negative focal length and will disperse light.

Experimental Grade Radius Mirrors are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains or other defects.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer