Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Commercial Grade Elliptical Mirrors

Commercial Grade Elliptical Mirrors

  • Feature Standard Designs and Specifications
  • Present a Circular Profile When Oriented at 45°
  • For More Options, View Precision Quality Elliptical Flat Mirrors

Elliptical flat mirrors are designed to present a circular profile when oriented at 45°. This feature makes them excellent for light bending/folding applications in technical and astronomical applications. Top surfaces are coated with metallic mirror coating. Rear surface is fine ground for maximum durability. Surface is accurate to λ/2. Elliptical flat mirrors are ideally suited for systems where alignment time is an important consideration.

Commercial Grade Elliptical Mirrors offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Common Specifications

Surface Accuracy:
λ/2
Substrate:
Float Glass

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer