• My Account
  • 0

Commercial Grade 4-6λ Enhanced Aluminum Coated First Surface Mirrors

Commercial Grade 4-6λ Enhanced Aluminum Coated First Surface Mirrors

  • Feature Standard Designs and Specifications
  • For More Options, View Precision Quality Flat Mirrors

First surface mirrors are one of the most common optical components. This matrix of standard sized mirrors is ideal for commercial applications. The mirror substrate is highly polished on the front side and covered with a thin layer of Enhanced Aluminum. The surface accuracy is 4-6λ.

Commercial Grade 4-6λ Enhanced Aluminum Coated First Surface Mirrors offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Common Specifications

Surface Accuracy:
4 - 6λ
Substrate:
Float Glass

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer