Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

First Surface Mirrors

  • Wide Variety of Shapes and Sizes Available
  • Enhanced Aluminum, Protected Gold, and Protected Silver Coatings
  • Contact Us for Custom Sizes

When using our TECHSPEC® First Surface Mirrors, the coated surface is to be facing the incident light in order to minimize energy loss by not allowing light to pass through the glass substrate. The mirrors are available in circular, square, and rectangular dimensions. Rectangular first surface mirrors are ideal for applications requiring the mirror to be mounted at 45° in order to produce a 90° bend in the light path.

Common Specifications

Surface Flatness:
4 - 6λ
Substrate:
Float Glass
Surface Quality:
60-40

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer