• My Account
  • 0

Laser Focusing Singlets

Laser Focusing Singlets
Laser Focusing Singlets

These single element (Best Form Shape) singlets are designed to yield a minimum spot size using 632.8nm light. They will also work well for most visible diodes up to 670nm (focusing only). The coating (λ/4 MgF2) is optimized for 632.8nm to provide maximum transmission. Dopt was designed to accommodate 99% of the 1/e2 beam profile of the most commonly available HeNe lasers. Each element is pitch polished to minimize scratch/dig defects and to provide low surface scattering. All dimensions are in mm.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer