• My Account
  • 0

Commercial Grade MgF2 Coated Plano-Convex (PCX) Lenses

Commercial Grade MgF<sub>2</sub> Coated Plano-Convex (PCX) Lenses

Plano convex lenses (PCX) have one flat and one outward curving face and a positive focal length. They are ideal for collecting and focusing light in imaging applications. They are also useful in a variety of applications involving emitters, detectors, lasers, and fiber optics. MgF2 anti-reflection coating offers improved transmission in the visible spectrum.

Commercial Grade MgF2 Coated Plano-Convex (PCX) Lenses offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Common Specifications

Coating:
MgF2
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Diameter Tolerance (mm):
+0.00/-0.10
Focal Length Tolerance (%):
±1
Centering (arcmin):
6

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer